Winemakers give special attention to the color and flavor of their wines. Filtering wine is an important step in the final stages of wine and sparkling wine to ensure microbial stable and flavorful wine. Eaton’s BECO MEMBRAN PS Wine membrane filter cartridges are designed specifically for reliable removal of spoilage microorganisms of wine and sparkling wine.
BECO MEMBRAN PS Wine filter cartridge are made of high-quality polyethersulfone membranes that perfectly combine long service life with full maintenance of valuable flavor and color of premium wines.
Article number | PSW04, PSW06 |
---|---|
Filter material | Polyethersulfone |
Retention rating (µm) | 0.45, 0.65 |
Retention | Absolute |
Lengths | 30” |
Adapter codes | 2, 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSW04 PSW06 |
Backwashability | Limited 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |