Eaton’s BECO MEMBRAN PS Beer membrane filter cartridges are designed specifically for beer filtration.
BECO MEMBRAN PS Beer filter cartridges are designed for reliable removal of spoilage microorganisms and extended shelf life. Eaton will work with you to help ensure you produce a beer that is stable over time.
BECO Control Mini
BECO INTEGRA CART KA
BECO INTEGRA CART KA
BECO MAX2
BECO PROTECT PG
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PSB06 |
---|---|
Filter material | Polyethersulfone |
Retention rating (µm) | ≤ 0.65 |
Retention | Absolute |
Lengths | 30”, 40” |
Adapter codes | 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSB06 11.6 psig (0.8 bar) ≤ (5 ml/min) |
Backwashability | Limited 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |