Eaton's BECO PR ENDURA S support sheets with endotoxin content of < 0.08 EU/ml after rinsing with 1.23 gal/ft² (50 l/m²) WFI (Water for Injection) are specifically formulated for precoat filtration and valuable product recovery in pharmaceutical and biotechnology applications. The very exceptional surface qualities enable quick and easy paste release in applications such as plasma fractionation.
Special Low-Endotoxin Filter Sheet for Precoat Filtration with Minimum Loss of Product
BECO PR ENDURA S
The application of Eaton's BECO PR ENDURA S in precoat filtration, particularly for cake harvesting as part of plasma fractionation, ensures safe and economic filtration results. Product loss during cake harvesting is minimized due to the extremely smooth and hydrophobic surface of BECO PR ENDURA S. The high wet bursting strength of BECO PR ENDURA S further simplifies cake harvest through secure handling. Even if the intention is to extract the filtrate as a resource substance during precoat filtration, product loss is minimized due to the low suction volume (small thickness and hydrophobic matrix) of BECO PR ENDURA S.
BECO INTEGRA LAB 60 P (vario)
BECO INTEGRA PLATE A200 EP/OEP
BECO INTEGRA PLATE A400 EP/OEP
BECO INTEGRA PLATE A600 EP/OEP
BECO INTEGRA SOLO
Type | Article number | Thicknessin (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content EU/ml |
BECO PR ENDURA S | 29450 | 0.06 (1.5) |
< 1.0 |
> 58.0 (400) |
18.9 (770) | < 0.08 |