Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO PROTECT CS

BECO PROTECT CS CellStream depth filtration cartridges are the first depth filteration cartridges to be made from BECOPAD depth filter sheet material. The special method of wrapping maximizes the filter area and additionally provides outstanding mechanical and thermal stability for all beverage filtration applications.

Filter material
Special cellulose
Retention
Nominal
Max. operating temperature
176 °F (80 °C)

核心功能

  • Robust design for high economic efficiency (backwashable at up to 29 psig (200 kPa, 2 bar) at 176 °F (80 °C), steamable > 50 cycles)
  • High retention of fine particles and colloids for optimum preparation and protection of downstream membrane filtration systems
  • Cartridges fit in commercially available filter cartridge housings (code 2 and 7)
  • Suitable for very small quantities

Eaton´s BECO filter cartridge tour

如何从伊顿购买
Questions before you buy