BECO PROTECT HF HighFlow depth filter cartridges are made of pleated, multi-layer and thermally bonded polypropylene filter material, which offers a large surface area, maximum efficiency and exceptionally high flow rates.
These depth filter cartridges are designed for processes that require high performance. BECO PROTECT HF HighFlow depth filter cartridges are mainly used for water filtration in Life Science applications, due to the low pressure drop and the high dirt holding capacity.
BECO INTEGRA CART KCL
BECO INTEGRA CART KHF
BECO PROTECT CL
BECO PROTECT FS
BECO PROTECT PG
Article number | HF010 - HF100 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 1, 3, 5, 10 |
Retention efficiency | 99.98% |
Lengths | 40" |
Adapter codes | U Single open end (SOE) |
Structure | Pleated |
Outer diameter | 6.3 in (160 mm) |
Inner diameter | 3 in (75 mm) |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 49 psid (3.4 bar) at 68 °F (20 °C) |