KnowledgeSearch
Filter cartridges

BECO PROTECT KM

BECO PROTECT KM stainless steel depth filtration cartridges are made from porous metal powder (316 L) and are available with retention rating of 10 µm. These filter cartridges are ideal for separating rust particles and abraded matter in steam filtration applications as well as the filtration of liquids at high temperatures.

Filter material
Stainless steel 316L (1.4404)
Retention
Nominal
Max. operating temperature
392 °F (200 °C)

核心功能

  • Pure stainless steel (316 L)
  • High mechanical and thermal stability
  • Large pore volume and high permeability
  • Multiple regeneration cycles
productfamily.specification

Specifications

Article number KM10
Filter material Stainless steel 316L (1.4404)
Retention rating (µm) 10
Retention efficiency Nominal
Lengths 10”, 20”, 30”
Adapter codes 7
Cages Yes
Structure Sintered
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 14.5 psid (1.0 bar) at 77 °F (25 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 392 °F (200 °C)
Max. differential pressure in flow direction

-

Steam cycles n.a.
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support