BECO PROTECT PP Pure depth filter cartridges are designed for pre and fine depth filtration of many types of beverages, liquid food, cosmetics, fine chemicals, and process water. This filter cartridge's pleated polypropylene (PP) filter material provides greater surface area and high flow rates.
BECO INTEGRA CART KA
BECO INTEGRA CART KA
BECO MEMBRAN PS Wine
BECO PROTECT FS
BECO PROTECT PG
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PPPB6 – PPP10 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.6, 1.2, 3, 5, 10 |
Retention efficiency | 99.98% |
Lengths | 10", 20", 30", 40" |
Adapter codes | 7 0 and 2 upon request |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68 °F (20 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |