Eaton's BECO SELECT A depth filter sheets are specifically manufactured with reduced calcium and magnesium for the prevention and removal of haze while preserving color and flavor.
These filter sheets are graded from coarse particle separation to fine filtration, which allows them to accurately adapt to the requirements of the filtration of high-quality spirits, such as cognac, armagnac, barrel-matured brandy and whiskey.
Fine filtration of very fine haze substances
BECO SELECT A 20
This depth filter sheet type reliably retains very fine particles and higher fatty acids which makes them particularly suitable for haze-free storage and filling. These filters are typically used for achieving a high clarifying level.
Clarification filtration
BECO SELECT A 40
This depth filter sheet type has a high dirt holding capacity and is particularly suitable for the filtration of spirits with a high fusel oil content and is used for clarification filtration and for the separation of medium-strong haze.
Industries:
BECO COMPACT PLATE A400
BECO COMPACT PLATE A600
BECO INTEGRA LAB 220 S
BECO INTEGRA LAB 60 P (vario)
BECODISC BA
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Type | Article number | Nominal retention rate µm | Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
BECO SELECT A 20 | 27620 | 0.8 |
0.17 (4.4) |
43.0 |
> 5.8 (40) |
3.9 (160) |
BECO SELECT A 40 | 27640 | 2.5 |
0.17 (4.4) |
43.0 |
> 5.8 (40) |
7.4 (300) |