KnowledgeSearch
Stacked disc cartridges

BECODISC BT

Eaton’s BECODISC BT stacked disc cartridges with high dirt-holding capacity and burst strength for filtration of liquids with high viscosity or particle load. The filter sheets remove particles of a coarse, crystalline, amorphous or gel-like structure perfectly.

Filter Material
Cellulose with mineral components (B27T / B40T without the addition of mineral components)
Application
Coarse and clarifying filtration
Compliance
FDA, EC 1935/2004, EC 10/2011

核心功能

  • Efficient filtration through high-dirt holding capacity
  • Differentiated fiber and pore structure (internal surface area) for various applications and special process conditions
  • Reliable filtration effect through an ideal combination of the depth filter and the adsorptive potential
  • Maximum purity of raw material for minimum contamination on filtrate
  • Comprehensive quality assurance of all raw materials and additives. Intensive in-process control guarantees

BECODISC BT for Coarse Filtration
B15T, B20T, B25T, B30T 

The BECODISC stacked disc cartridges for coarse filtration have filter active components with a mineral basis for clarification of liquids with coarse crystalline and amorphous or gelatinous particle structures. These cartridges are suitable for highly viscous liquids.

Applications:

  • Polishing filtration of concentrated sugar solutions of approx. 65 °Brix
  • Filtration of edible oils, vegetable extracts, liquid gelatin, oils and separation of bleaching earth
  • Possible applications also include removing of activated carbon
  • Depending upon particle distribution of the activated carbon can even be achieved in a single step filtration process

Special Stacked Disc Cartridges with Low Ash Content
B27T, B40T

The BECODISC special stacked disc cartridges with low ash content were designed to meet the high filtration demands of the chemical industry. By the implementation and selection of high-purity filter cellulose, the content of washable ions is remarkably low. These stacked disc cartridges are produced with components containing low ions; therefore, the migration of iron or aluminum ions can be reduced to the detection limit.

Applications:

  • Filtering sugar
  • Removing activated carbon

Industries:

  • Food & Beverages
  • Fine Chemicals
  • Pharmaceuticals

 

productfamily.specification

Specifications

Type Depth filter sheet Nominal retention rate µm Water throughput
p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
B15T BECO CP07S 15.0
105.3 (4290) 0.14 (3.6)
B20T BECO CP03S 20.0
175.2 (7140) 0.15 (3.7)
B25T BECO CP02S 25.0
233.6 (9520) 0.13 (3.3)
B30T BECO CP01S 30.0
306.8 (12500) 0.18 (4.6)
B27T BECO CP2KS 27.0
239.5 (9760) 0.11 (2.9)
B40T BECO CP1KS 40.0
555.1 (22620) 0.17 (4.3)
productfamily.downloadlink
X
Download Close