The BECODISC BXS stacked disc cartridges contain two layers of BECO depth filter sheets in one filter unit. The double layer design of the filter cells allows a two-step filtration with fine-tuned retention ratings for pre- and fine filtration. The product range seamlessly covers retention grades between 30 and 0.1 μm, to ensure a comprehensive portfolio for all customer needs.
Segments:
BECO INTEGRA DISC MA
BECO INTEGRA DISC MB
BECO Standard
BECODISC BS
Spare Parts Bag Filter Housings
Water throughput at | |||||
Utilized BECO depth filter sheet | Nominal retention rate μm | Δ p = 100 kPa in l/m2/min | Δ p = 14.5 psi in gpm/ft2 | Code Pre-filter layer | Code Main filter layer |
Steril S 100 | 0.1 | 30 | 0.7 | A | 01 |
Steril S 80 | 0.2 | 46 | 1.1 | B | 02 |
Steril 60 | 0.3 | 60 | 1.5 | C | 03 |
Steril 40 | 0.4 | 69 | 1.7 | D | 04 |
SD 30 | 0.5 | 84 | 2.1 | E | 05 |
KDS 15 | 0.6 | 115 | 2.8 | F | 06 |
KDS 12 | 0.8 | 155 | 3.8 | G | 08 |
KD 10 | 1.0 | 185 | 4.5 | H | 10 |
KD 7 | 1.5 | 225 | 5.5 | I | 15 |
KD 5 | 2.0 | 270 | 6.6 | J | 20 |
KD 3 | 2.5 | 425 | 10.4 | K | 25 |
K2 | 3.0 | 1550 | 38.0 | L | 30 |
K1 | 4.0 | 1900 | 46.6 | M | 40 |
CP07S | 15.0 | 4290 | 105.3 | N | - |
CP03S | 20.0 | 7140 | 175.2 | O | - |
CP02S | 25.0 | 9520 | 233.6 | P | - |
CP01S | 30.0 | 12500 | 306.8 | Q | - |