Backflushable, extra robust BECODISC R+ stacked disc cartridges with BECOPAD premium depth filter sheets are characterized by maximum purity. They can be used for filtration of liquids in food, beverage, cosmetic or fine chemical industries. Application options range from coarse filtration to microbial removal filtration. Users can increase the filter service life considerably by backflushing.
BECO INTEGRA DISC MA
BECO INTEGRA DISC MB
BECODISC
BECOPAD
Spare Parts Bag Filter Housings
Type | BECOPAD Depth filter sheet | Nominal retention rate µm | Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
B1C6 | 115 C | 0.1 – 0.2 |
0.6 (26) | 0.16 (4.1) |
B176 | 170 | 0.2 – 0.4 |
1.9 (77) | 0.15 (3.9) |
B226 | 220 | 0.3 – 0.5 |
2.5 (100) | 0.15 (3.9) |
B276 | 270 | 0.5 – 0.7 |
3.3 (135) | 0.15 (3.9) |
B356 | 350 | 0.7 – 1.0 |
3.9 (160) | 0.15 (3.9) |
B456 | 450 | 1.0 – 2.0 |
7.4 (300) | 0.15 (3.9) |
B556 | 550 | 2.0 – 3.0 |
14.0 (570) | 0.15 (3.9) |
B586 | 580 | 8.0 – 10.0 |
87.6 (3571) | 0.15 (3.9) |