KnowledgeSearch
Hydraulic filter elements

Easy-Fit Filter Elements

Eaton’s EasyFit line of exchange elements is engineered to fit into many leading filter systems on the market. With a database of over 50,000 part numbers, Eaton has a solution that meets customer needs.

An extensive range of sizes, ratings and material for hydraulic, lubrication and other fluid applications make Eaton your one source for filter elements.

Eaton exchange filter elements have high dirt-holding capacity to ensure consistent filter efficiency and long service life even at high pressure differences.

Filtration Order Center

Learn more about Eaton´s Filtration Division new Order Center and how to purchase our products online in the Americas!
Filter material
Extensive range
Available for
Low pressure and high pressure resistance

核心功能

  • Reduces equipment downtime
  • Minimizes safety hazards and prevents contamination related failure
  • Increases the life of system components, improves operating profitability and decreased maintenance costs

The following pleated filter materials are available:

  • Multi-layer construction with microglass fiber
  • Stainless steel wire mesh
  • Stainless steel fiber
  • Various filter ratings and materials are available.

Maximum differential pressure depending on filter material
and application available for:

  • Low pressure resistance with 145 psi (10 bar),
    232 psi (16 bar) or 435 psi (30 bar)
  • High pressure resistance with 2320 psi (160 bar)
    or 3045 psi (210 bar)
Eaton combines sales, engineering, manufacturing,
customer service, and technical sales support into one
focused business objective: Provide our customers with
optimum filtration solutions.
productfamily.specification
Eaton Easy-Fit Exchange Filter Elements, 01.WP 45.10P.E.P, 10P, Paper (P), Size: 310
Eaton Easy-Fit Exchange Filter Elements, 01.WP 90.10P.E.P, 10P, Paper (P), Nitrile, Size: 90
Eaton Easy-Fit Exchange Filter Elements, 01.WP 130.10P.E.P, 10P, Paper (P), Size: 130
Eaton Easy-Fit Exchange Filter Elements, 01.1910.40G.16.E.O.SON, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 1910
Eaton Easy-Fit Exchange Filter Elements, 01.GASF 300.80G.-.B.P., 80G, Stainless steel wire mesh (G), Size: 300
Eaton Easy-Fit Exchange Filter Elements, 01E.70.10P.16.E.P, 10P, Paper (P), 232 psi (16 Bar), Size: 70
Eaton Easy-Fit Exchange Filter Elements, 03.2.360.10VG.16.E.P, 10VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 2
Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.40G.16.S.P, 40 G,Stainless steel wire mesh, Nitrile, 2320 psi (160 Bar), Size: 330
Eaton Easy-Fit Exchange Filter Elements, 03.RL 750.25G.16.S.O, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 750
Eaton Easy-Fit Exchange Filter Elements, 03.DL 125.25G.16.S.P, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 125
Eaton Easy-Fit Exchange Filter Elements, 04.PI 2115.3VG.16.E.O, 3 VG, Glass fiber fleece, 232 psi (16 Bar), Size: 2115
Eaton Easy-Fit Exchange Filter Elements, 04.PI 3211.10VG.HR.E.O, 10 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 3211
Eaton Easy-Fit Exchange Filter Elements, 04.PI 3215.10VG.HR.E.O, 10VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 3215
Eaton Easy-Fit Exchange Filter Elements, 04.PI 4130.25VG.16.E.O, 25VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 4130
Eaton Easy-Fit Exchange Filter Elements, 04.PI 4230.25VG.HR.E.O, 25 VG, Glass fiber fleece, 2320 psi (160 Bar), Size: 4230
Eaton Easy-Fit Exchange Filter Elements, 04.PI 8530.100G.16.E.O, 100G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 8530
Eaton Easy-Fit Exchange Filter Elements, 02.0060 D.20VG.30.HC.E.P, 20 VG,Glass fiber fleece, Nitrile, 435 psi (30 Bar), Size: 60
Eaton Easy-Fit Exchange Filter Elements, 02.0060 D.6VG.HR.HC.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 60
Eaton Easy-Fit Exchange Filter Elements, 02.0110 D.3VG.HR.HC.E.P, 3VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 110
Eaton Easy-Fit Exchange Filter Elements, 02.0330 D.10VG.30.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 330
Eaton Easy-Fit Exchange Filter Elements, 03.2.56.60G.16.E.P, 60 G,Stainless steel wire mesh, Nitrile, 232 psi (16 Bar), Size: 56
Eaton Easy-Fit Exchange Filter Elements, 03.2.90.6VG.16.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 2
Eaton Easy-Fit Exchange Filter Elements, 03.2.140.40G.16.E.P, 40 G,Stainless steel wire mesh, Nitrile, 232 psi (16 Bar), Size: 140
Eaton Easy-Fit Exchange Filter Elements, 03.2.225.10VG.16.E.P, 10 VG,Glass fiber fleece, Nitrile, 232 psi (16 Bar), Size: 225
Eaton Easy-Fit Exchange Filter Elements, 03.2.360.100G.16.E.P, 100G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 2
Eaton Easy-Fit Exchange Filter Elements, 03.RL 65.40G.16.S.O, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 65
Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.10P.16.S.P, 10 P, Paper (P), Nitrile, 232 psi (16 Bar), Size: 330
Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.25G.16.E.P, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 330
Eaton Easy-Fit Exchange Filter Elements, 03.RL 750.40G.16.S.O FILTERELEMENT, 40 G, Stainless steel wire mesh, 232 psi (16 Bar), Size: 750
Eaton Easy-Fit Exchange Filter Elements, 03.RL 750.6VG.16.E.O, 6 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 750
Compare products ()
Highlight differences
Show only differences
Hide blank features