Filter bags

HAYFLOW Q

HAYFLOW Q filter elements are a combination of proven DURAGAF extended-life filter material with precise nylon-monofilament woven material. While the DURAGAF extended-life filter material works as a high capacity pre- and depth filter, the outer mesh covers the needle felt and provides a final filter retention rating at 10 μm.

Material
Needle felt or Mesh
Efficiency
High
Capacity
High

核心功能

  • Applicable for highly intermittent operating conditions and continuous demand
  • Long intervals between filter element change-outs (up to five times in comparison with standard needle felt filter bags)
  • High capacity depth filtration with an absolute particulate efficiency and fiber release retention through the high purity cover layer
  • Absolute particulate efficiency combined with high dirt-holding capacity
  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • Material is free from silicone and crater-forming substances

HAYFLOW Q applications

  • Automotive washing and rinsing lines
  • Paints
  • Coatings
  • Inks
  • Dispersions
  • Resins
  • Water and waste water treatment
  • Lubricants and metalworking fluids
  • Aqueous and solvent based cleaners in parts washing equipment
productfamily.specification
Eaton HAYFLOW Q Filter Bag, POXL-1-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 1.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, POXL-5-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 5.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, POXL-25-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 25.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, POXL-10-Q02HAY-08, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 10.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, PEXL-1-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 1.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, PEXL-10-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 10.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, PEXL-5-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 5.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, POXL-50-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 50. µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, POXL-100-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 100 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, PEXL-25-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 25.0 µm, High-Efficiency
Eaton HAYFLOW Q Filter Bag, PEXL-50-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 50. µm, High-Efficiency
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Materials Extended-life needle felt polypropylene or polyester
 
Cover layer Nylon-monofilament mesh 10 μm
 
Seal rings
Welded polypropylene or polyester SENTINEL seal ring and bottom ring
 
Retention ratings
1, 5, 10, 25 µm
 
Size 02: Ø 7 x 28” L (180 x 700 mm)
 
Filter area 02: 7.5 ft² (0.7 m²
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rate
02: 132 GPM (30 m³/h)
 
productfamily.downloadlink
X
Download Close