KnowledgeSearch
Filter bags

HAYFLOW

Eaton combines the benefits of a filter bag with those of a filter cartridge into a new, rugged filter element with optimum filtration performance. The filter area of HAYFLOW filter elements is up to 65% larger compared to a standard filter bag. Extended service life and long intervals between filter change-outs lead to reduced operating costs.

Up to 65% more filter area in a compact, easy-to-use filter element

Material
Needle felt
Efficiency
Nominal
Capacity
High

核心功能

  • Higher flow rates reduces the size of bag filter housings by up to 50% and lowers the initial costs of the filtration system
  • Extended service life is up to five times longer compared to standard filter bags 
  • Up to 35 times more effective than standard filter cartridges.
  • Long intervals between filter element change-outs reduces operating costs 
  • Contains only 25% of residual liquid compared to filter bags of similar size
  • Patented SENTINEL seal ring prevents liquid bypass for safe filtration
  • Low differential pressure results in less energy consumption of pumps
  • Simple to insert into existing bag filter housings with new HAYFLOW restrainer basket
  • Easy element change-out
  • Material is free from silicone and crater-forming substances
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter element into the bag filter housing and ensures the correct alignment of the filter element inside the HAYFLOW restrainer basket

Key HAYFLOW applications

  • Paints
  • Lacquers
  • Inks
  • Dispersing agents
  • Resins
  • Water purifying systems
  • Solvents
  • Lubricants and liquids used in metal processing
  • Liquids used in metal processing
  • Detergents containing solvents
  • Water in metal washing installations
  • Drinking water
  • Beer
  • Wine
  • Edible oil
productfamily.specification
Eaton HAYFLOW Filter Bag, POXL-5-P02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 5.0 µm, Nominal
Eaton HAYFLOW Filter Bag, PEXL-5-P02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 5 µm, Nominal
Eaton HAYFLOW Filter Bag, PEXL-10-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polyester, 10.0 µm, Nominal
Eaton HAYFLOW Filter Bag, PEXL-5-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polyester, 5.0 µm, Nominal
Eaton HAYFLOW Filter Bag, PEXL-50-PO1HAY, Size 01: Dia 7 x 12" L (180 x 310 mm), Polyester, 50. µm, Nominal
Eaton HAYFLOW Filter Bag, POXL-100-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polypropylene, 100 µm, Nominal
Eaton HAYFLOW Filter Bag, POXL-50-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polypropylene, 50. µm, Nominal
Eaton HAYFLOW Filter Bag, PEXL-100-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polyester, 100 µm, Nominal
Eaton HAYFLOW Filter Bag, POXL-10-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polypropylene, 10.0 µm, Nominal
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Materials POXL, PEXL: Extended-life needle felt polypropylene or polyester
LCR-128: Melt-blown polypropylene
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring and bottom ring
 
Retention ratings
POXL, PEXL: 1, 5, 10, 25, 50, 100 µm
LCR-128: 37 µm @ >95% efficiency
POXL, PEXL: nominal efficiency
 
Size 02: Ø 7 x 28” L (180 x 700 mm)
 
Filter area 02: 7.5 ft² (0.7 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates
POXL, PEXL: 02: 176 GPM (40 m³/h)
LCR-128: 02: 110 GPM (25 m³/h)
 
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support