KnowledgeSearch
Filter bags

LOFCLEAR 100

LOFCLEAR 100 filter bags feature high-strength sewn, three-layer construction which is welded to the SENTINEL seal ring. These filter bags have efficiencies of greater than 99% over a wide range of particle sizes, with dirt-holding capacities of up to 0.55 lbs (250 g).

Material
Melt-blown
Efficiency
High
Capacity
Standard

核心功能

  • Layers of melt-blown polypropylene filter material help to clean fluid gradually and reliably
  • Patented SENTINEL seal ring provides 100% bypass-free filtration
  • 100% pure polypropylene fibers without any lubricants
  • Spunbond cover layer virtually eliminates fiber release and migration
  • Material is free from silicone and crater-forming substances
  • Enables absolute filtration in many applications where conventional filter bags are currently used for cost reasons
  • The fiber structure of the filter bag material breaks up gels and retains them within the material depth
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key LOFCLEAR 100 applications

  • Filtration of high-purity fluids with low particulate concentration
  • First pass guard filtration
  • Oil adsorption
  • Activated carbon removal
productfamily.specification
Eaton LOFCLEAR 100 Filter Bag, LCR-113-T01A-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 4.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-114-T01A-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 5.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-115-T01A-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 10.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-116-T01A-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 15.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-118-T01A-501, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 40.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-119-T01A-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 30.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-130-T01A-251, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 20.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-113-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 4.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-114-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 5.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-115-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 10.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-116-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 15.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-118-T01E-501, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 40.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-119-T01E-401, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 30.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-130-T01E-251, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 20.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-123-T02A-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 4.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-124-T02A-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 5.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-125-T02A-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 125 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-126-T02A-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 15.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-128-T02A-301, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 40.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-129-T02A-201, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 30.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-130-T02A-151, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 20.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-123-T02E-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 4 µm, High-efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-124-T02E-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 5.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-125-T02E-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 125 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-126-T02E-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 15.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-128-T02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 40 µm, High-efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-129-T02E-201, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 30.0 µm, High-Efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-130-T02E-151, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 20 µm, High-efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-135-T02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10 µm, High-efficiency
Eaton LOFCLEAR 100 Filter Bag, LCR-113-T01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 4.0 µm, High-Efficiency
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Material Melt-blown polypropylene
 
Cover layer Spunbond polypropylene
 
Seal ring Welded polypropylene SENTINEL seal ring
 
Retention ratings
4, 5, 10, 15, 20, 30, 40 μm @ >99% efficiency
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²
 
Max. operating temperature
194 °F (90 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates
01: 35 GPM (8 m³/h)
02: 66 GPM (15 m³/h)