Filter bags

LOFCLEAR 500

LOFCLEAR 500 filter bags feature fully-welded, multipleated construction for high efficiency and long service life. This range has a pleated pre-filter and a complex arrangement of final filter layers, allowing the removal of difficult-to-filter gels and deformable particles with a high dirt-holding capacity. The webbed cover layer virtually eliminates any downstream fiber migration.

Material
Melt-blown
Efficiency
High
Capacity
High

核心功能

  • Fully-welded construction with patented Santoprene SENTINEL seal ring provides 100% bypass-free filtration
  • High dirt-holding capacity of more than 2.2 lbs (1,000 g)
  • Pleated pre-filter provides a very large filter area (approx. 32 ft² (3 m2)) 
  • Material is free from silicone and crater-forming substances
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key LOFCLEAR 500 applications

  • Filtration of oils and slurries
  • Dilute oil removal
  • Process fluids with heavy contamination
productfamily.specification
Eaton LOFCLEAR 500 Filter Bag, LCR-529-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 32.0 µm, High-Efficiency
Eaton LOFCLEAR 500 Filter Bag, LCR-527-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 13.0 µm, High-Efficiency
Eaton LOFCLEAR 500 Filter Bag, LCR-525-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 6 µm, High-efficiency
Eaton LOFCLEAR 500 Filter Bag, LCR-522-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 2.5 µm, High-efficiency
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Material Melt-blown polypropylene
 
Cover layer Spunbond polypropylene 
 
Seal ring Welded Santoprene
SENTINEL seal ring
 
Retention ratings
2.6, 6, 13, 32 µm @ > 99% efficiency
 
Size 02: Ø 7 x 31“ L (180 x 795 mm)
 
Filter area
02: 5.2 ft² (0.48 m²) (plus approx. 32 ft² (3 m²) pleated pre-filter)
 
Max. operating temperature
194 °F (90 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rate
02: 53 GPM (12 m³/h)