Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFMEM W

LOFMEM W membrane filter cartridges use absolute rated polypropylene and polyethersulfone components that are both hydrophilic and asymmetric. Engineered specifically for economical overall filtration, they offer superior flow rates and throughputs.

LOFMEM W membrane absolute rated filter cartridges are the preferred choice for general water filtration, as a DI water prefilter/postfilter and for use in aqueous based chemical processing.

Filter material
Asymmetric polyethersulfone membrane (PES)
Retention
Absolute
Max. operating temperature
176 °F (80 °C)

核心功能

  • High dirt-holding provides long service life and reduced maintenance requirements
  • Economic absolute filtration
  • All-thermal bonded construction, no adhesives
  • No wetting agents
  • Available in multiple configurations
如何从伊顿购买
Questions before you buy