KnowledgeSearch
Filter cartridges

LOFMET

Porous titanium filter cartridges are designed for applications involving extreme operating conditions and aggressive fluids and gases. The rugged, fixed pore structure is constructed from sintered titanium powder. The result is a filter element that can withstand heat, high pressures and repeated cleaning/backwash cycles. Mechanical strength and corrosion resistance are the results of a seamless design.

Eaton’s LOFMET filter cartridges are designed for a variety of applications including corrosive liquids and gases, cryogenic fluids, high viscosity solutions, process steam, high temperature liquids and gases and catalyst recovery.

Filter material
Titanium
Retention
99.5% efficiency
Max. operating temperature
700 °F (371 °C)*

核心功能

  • High corrosion resistance
  • All sintered titanium or stainless steel 316 construction
  • Backwashable for reuse and maximum economy
  • Multiple end configurations and gasket/o-rings to fit most filter housings
productfamily.specification

Specifications

Filter material Titanium
Retention ratings 0.50, 1, 5, 10, 15, 35 μm
Retention efficiency 99.5%
Lengths (nominal) 5", 9.75", 10", 20", 30", 40"
Adapter code DOE, 1, 4, M1, M2
Inner core -
End caps Titanium
Cage -
Max. operating temperature 700 °F (371 °C)*
* Max. temperature applicable to
NPT style filters only (no O-rings or gaskets)
Max. differential pressure in flow direction

250 psid (17.3 bar)

Max. differential pressure reverse 50 psid (3.5 bar)
Questions before you buy