KnowledgeSearch
Filter cartridges

LOFPLEAT CP

LOFPLEAT CP filter cartridges are high efficiency, high performance filter elements. Constructed with a large surface, melt-blown polypropylene media they provide a high dirt holding capacity with low initial differential pressure.

Eaton’s absolute rated LOFPLEAT CP filter cartridges are suitable for a wide range of process applications, including RO prefilters, chemicals, wastewater and many more.

Filter material
Polypropylene
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • High surface area for increased flow and dirt holding capacity
  • 10.7m² of surface ares per 39" length
  • Long service life provides low cost change-out benefits
  • Polypropylene construction for use in a variety of fluids
productfamily.specification

Specifications

Filter material Polypropylene
Retention ratings 1, 5, 10, 20, 30, 40, 70 μm
Retention efficiency 99.98%
Lengths (nominal) 39”
Adapter code -
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

44 psid (3.0 bar) at 70 °C (21 °C)

productfamily.downloadlink