Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFPLEAT GG

The pleated borosilicate micro fiberglass filter cartridges are disposable, highly efficient and can be effectively used in a variety of industrial applications. They offer a high surface area for high flow rates.

Eaton’s LOFPLEAT GG filter cartridges are suitable for the filtration of magnetic tape coatings and as a blow-down, post filter. They are also widely used in the chemical, ink, and oil and gas industries. 

Filter material
Borosilicate micro fiberglass with acrylic binder
Retention
90% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • High-efficiency cartridge offering standardized pore size
  • High dirt holding and flow capability
  • Reduced labor costs due to less change-outs
  • Fixed pore structure prevents dirt unloading even at maximum differential pressure
如何从伊顿购买
Questions before you buy