Filter cartridges

LOFPLEAT HF

LOFPLEAT-HF cartridges are designed with pleated media construction to provide high total surface area. A single LPHF cartridge can replace several standard cartridge elements. High-flow capacity in a single cartridge leads to quicker and easier changeouts. Unlike standard design cartridges, the flow is inside out. The result is higher debris-holding capacity.

LOFPLEAT-HF from Eaton can be used in a variety of applications where high flow capacity is required including food and beverage, chemical and water systems

Filter material
Polypropylene
Retention
99.9% efficiency
Max. operating temperature
176 °F (80°C)

核心功能

  • Higher flow capacity reduces required number of cartridges
  • Lower initial costs with smaller filter housing
  • Less labor required for changeouts
  • Available with absolute rated media at 1, 5, 10, 20, 40, 60 μm retention levels
  • Inside-out flow for greater dirt holding capacity
  • Capable of flow rates up to 1,893 l/min in a single 60" length
  • Can be retrofitted in most competitive high-flow housings
  • FDA lilsted (U.S. CFR, Title 21) materials of construction for food and beverage contact
productfamily.specification
0
分类标准
()

Specifications

Filter material Polypropylene
Retention ratings 1, 5, 10, 20, 40, 60 μm
Retention efficiency 99.9%
Lengths (nominal) 20", 40", 60"
Adapter codes -
Inner core -
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

44 psid (3.0 bar) at 70 °F (21 °C)