PROGAF filter bags constitute a new, high-performance alternative for applications requiring absolute filtration. The multistage filtration, with filter material that gets finer from layer to layer, provides optimum efficiency (greater than 99.9%) and a long operating life.
Key PROGAF Applications
Material | Melt-blown polypropylene |
|
Cover layer | Polypropylene mesh |
|
Seal ring | Welded polypropylene SENTINEL seal ring |
|
Retention ratings |
1, 2, 12 µm @ > 99.9% efficiency |
|
Size | 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperature |
194 °F (90 °C) |
|
Max. differential pressure |
36 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rate |
02: 44 GPM (10 m³/h) |