KnowledgeSearch
Filter bags

SENTINEL

SENTINEL filter bags comply with the industry standard of a bypass-free filter bag construction. They are available in polypropylene and polyester.

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Material
Needle felt or mesh
Efficiency
Nominal
Capacity
Standard

核心功能

  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • Material is free from silicone and crater-forming substances
  • Special surface treatment significantly reduces fiber release
  • Stable and flexible welded seams that adapt to the restrainer basket
  • The handles in the ring make replacing the filter bag quick and easy
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key SENTINEL Applications

  • Paints and varnishes
  • Inks
  • Chemicals
  • Process water
productfamily.specification
Eaton SENTINEL Filter Bag, PO-1-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 1 µm, Nominal
Eaton SENTINEL Filter Bag, PO-5-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 5 µm, Nominal
Eaton SENTINEL Filter Bag, PO-10-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 10.0 µm, Nominal
Eaton SENTINEL Filter Bag, PO-25-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 25.0 µm, Nominal
Eaton SENTINEL Filter Bag, PO-50-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 50. µm, Nominal
Eaton SENTINEL Filter Bag, PO-100-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 100 µm, Nominal
Eaton SENTINEL Filter Bag, PE-1-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 1 µm, Nominal
Eaton SENTINEL Filter Bag, PE-5-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 5 µm, Nominal
Eaton SENTINEL Filter Bag, PE-10-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 10 µm, Nominal
Eaton SENTINEL Filter Bag, PE-25-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 25 µm, Nominal
Eaton SENTINEL Filter Bag, PE-50-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 50 µm, Nominal
Eaton SENTINEL Filter Bag, PE-100-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 100 µm, Nominal
Eaton SENTINEL Filter Bag, PE-200-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 200 µm, Nominal
Eaton SENTINEL Filter Bag, PO-200-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 200 µm, Nominal
Eaton SENTINEL Filter Bag, PO-1-P01H-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 1.0 µm, Nominal
Eaton SENTINEL Filter Bag, PO-150-P01E-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 150 µm, Nominal
Eaton SENTINEL Filter Bag, PO-1-P02E-201, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 1 µm, Nominal
Eaton SENTINEL Filter Bag, PO-5-P02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 5 µm, Nominal
Eaton SENTINEL Filter Bag, PO-10-P02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10 µm, Nominal
Eaton SENTINEL Filter Bag, PO-25-P02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25 µm, Nominal
Eaton SENTINEL Filter Bag, PO-50-P02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 50 µm, Nominal
Eaton SENTINEL Filter Bag, PO-100-P02E-201, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 100 µm, Nominal
Eaton SENTINEL Filter Bag, PE-1-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 1 µm, Nominal
Eaton SENTINEL Filter Bag, PE-5-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 5 µm, Nominal
Eaton SENTINEL Filter Bag, PE-10-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 10 µm, Nominal
Eaton SENTINEL Filter Bag, PE-25-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 25 µm, Nominal
Eaton SENTINEL Filter Bag, PE-50-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 50 µm, Nominal
Eaton SENTINEL Filter Bag, PE-100-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 100 µm, Nominal
Eaton SENTINEL Filter Bag, PE-200-P02H-301, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 200 µm, Nominal
Eaton SENTINEL Filter Bag, PE-10-P02E-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 10 µm, Nominal
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Materials Needle felt polypropylene or polyester
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring
 
Retention ratings 1, 5, 10, 25, 50, 100, 200 µm
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
03: Ø 4 x 9” L (100 x 230 mm)
04: Ø 4 x 15” L (100 x 380 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²)
03: 0.9 ft² (0.08 m²)
04: 1.7 ft² (0.16 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates
01: 88 GPM (20 m³/h)
02: 176 GPM (40 m³/h)
03: 26 GPM (6 m³/h)
04: 53 GPM (12 m³/h)
 
productfamily.downloadlink
X
Download Close