Eaton’s Vickers Filter Elements are available with various filter materials, different construction types and micron ratings to help prolong the life of your Hydraulic System. Our wide range of filter elements provides trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements.
R-Pak Construction
The R-Pak spin-on filter elements are designed for low clean pressure drop and high efficiency. R-Pak incorporates a five layer media construction with outer layers of epoxy coated carbon steel wire to retain the inner media pak layers