KnowledgeSearch
Breathers and Drains

CD Ordinary Location Drain

Crouse-Hinds series CD drains are for use in ordinary location conduit systems to drain accumulated condensate and provide ventilation to minimize condensation.  Drains are installed in hubs or drilled and tapped openings.

Certifications and compliances

  • UL standard: 514B

Standard materials

  • Bodies and nuts – steel electrogalvanized with chromate treatment or aluminum
  • Screen – stainless steel
productfamily.specification
Eaton Crouse-Hinds series CD drain, Steel, 1/2"
Eaton Crouse-Hinds series CD drain, Copper-free aluminum, 1/2"
Eaton Crouse-Hinds series CD drain, Steel, 3/4"
Eaton Crouse-Hinds series CD drain, Copper-free aluminum, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink