KnowledgeSearch
ACMC

Clamps, Anti-short Bushings and Metal Stud Grommets - AC/MC and FMC

For use with armored cable or metal-clad cable.  Steel clamps are available in single and duplex versions.  Anti-short bushings protect the sheathing on conductors from sharp edges.  Metal stud grommets snap into metal studs to protect wire insulation from sharp edges of metal studs, providing 360° protection. 

Certifications and compliances

NEC/CEC

  • UL and CSA Listed for select models – download catalog pages in resource section for full details

Design features

Anti-short bushings:

  • Easily installed 
  • Temperature rating: 90°C
  • For use indoors

Metal stud grommets:

  • Makes pulling smooth and easy by preventing hang-ups of cable on raw metal
  • Triple lock design holds bushing securely
  • Universal grommet shipped as one piece and separates easily for installation
productfamily.specification
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 2"-2-1/2"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1-1/2"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1-1/4"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 3/4"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1/2"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 7/16"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 3/8"
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 5/16"
Compare products ()
Highlight differences
Show only differences
Hide blank features