KnowledgeSearch
Rigid-IMC

Clamps, Straps, Clampbacks and Hangers - Rigid-IMC

Crouse-Hinds series clamps, straps, clampbacks and hangers are used to secure rigid/IMC conduit to mounting surfaces or to provide space between conduit and its mounting surfaces.  Available in a variety of materials to meet customer preferences, including steel, malleable iron, stainless steel and hot dip galvanized iron.

Certifications and compliances

NEC and CEC

  • UL and cUL Listed for select models – download catalog pages in resource section for full details
productfamily.specification
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 6"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 6"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 5"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 5"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 4"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 3"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 2-1/2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1-1/2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1-1/2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1-1/4"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1-1/4"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 3/4"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 3/4"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 1/2"
Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1/2"
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 2", Heavy gauge
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1-1/2", Heavy gauge
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1-1/4", Heavy gauge
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1", Heavy gauge
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 3/4", Heavy gauge
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1/2", Heavy gauge
Compare products ()
Highlight differences
Show only differences
Hide blank features