KnowledgeSearch
EMT

Combination Couplings - EMT

Crouse-Hinds series EMT combination couplings are used to join EMT conduit to armored cable, metal-clad cable or flexible metallic conduit.  Manufactured in steel or zinc die cast, EMT combination couplings are available in set screw, compression or saddle clamp designs.  

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-19189 

Design features

  • Available in set screw, compression and saddle clamp designs
  • Saddle clamp design (ACC series) safely secures cable or conduit in place and prevents loosening from vibration
  • Compression ring and nut on compression couplings provide a strong, secure termination point for EMT conduit
  • Available in steel with zinc electroplating or zinc die cast for excellent corrosion resistance

Standard materials

  • Zinc plated steel or zinc die cast
productfamily.specification
Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 3/4"-3/4"
Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 1"-1"
Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 3/4"-3/4"
Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 1"-1"
Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to FMC (clamp), Zinc die cast, Combination type, 1/2"-3/8"
Eaton Crouse-Hinds series ACC combination coupling, EMT (compression) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/8"-1/2"
Eaton Crouse-Hinds series ACC combination coupling, EMT (compression) to AC/MC/FMC (saddle clamp), Steel, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series ACC combination coupling, EMT (compression) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/4"-3/4"
Eaton Crouse-Hinds series ACC combination coupling, EMT (set screw) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/8"-1/2"
Eaton Crouse-Hinds series ACC combination coupling, EMT (set screw) to AC/MC/FMC (saddle clamp), Steel, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series ACC combination coupling, EMT (set screw) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/4"-3/4"
Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 1"-1"
Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 3/4"-3/4"
Eaton Crouse-Hinds series FECS combination coupling, Set screw squeeze, EMT, Zinc die cast, Combination type, 1/2"-3/8"
Eaton Crouse-Hinds series FECS combination coupling, Set screw squeeze, EMT, Zinc die cast, Combination type, 1/2"-1/2"
Eaton Crouse-Hinds series FECS combination coupling, Set screw squeeze, EMT, Zinc die cast, Combination type, 3/4"-3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink