KnowledgeSearch
配件

Connectors - NMC

Crouse-Hinds series clamp, set screw and duplex type non-metallic sheathed cable connectors are used to join non-metallic sheathed cable to a box or enclosure. 

Certifications and compliances

NEC and CEC

  • UL and CSA Listed for select models – download catalog pages in resource section for full details

 

Design features

  • Available in set screw, clamp and duplex type designs

Standard materials

  • Zinc die cast
productfamily.specification
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 3/4"
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 1"
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 1-1/4"
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 1-1/2"
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 2"
Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 3/8"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close