KnowledgeSearch
EMT

Connectors and Couplings - EMT

Crouse-Hinds series EMT connectors and couplings are used to join EMT conduit to a box or enclosure, or to couple two ends of EMT conduit.  Our EMT fittings are available in set screw type and compression type, in both insulated and non-insulated versions.  They are available in steel and zinc die cast.  

Crouse-Hinds series EMT connectors and couplings are also available painted in seven different colors to better match architectural specifications and preferences.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132

Design features

  • Available in 1/2" through 4" trade sizes
  • Tri-head screw on set screw fittings allows installation using a slotted, Phillips or Robertson head screwdriver
  • Male hub threads – NPSM
  • Concrete tight when taped
  • Surfaces on the compression nut provide for easy wrenching to quickly and easily tighten the nut

Standard materials

  • Zinc plated steel or zinc die cast

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Black, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Green, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Orange, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, White, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, Yellow, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Black, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Green, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Orange, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, White, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, Yellow, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Black, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Green, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Orange, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, White, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, Yellow, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 1-1/4"
Eaton Crouse-Hinds series EMT compression connector, Black, EMT, Straight, Insulated, Steel, Threadless, 1-1/4"
Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1-1/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink