KnowledgeSearch
EMT

Elbows and Pulling Elbows - EMT

EMT elbows and pulling elbows from Eaton's Crouse-Hinds Division are used to make a 45° or 90° bend between two lengths of EMT, or between EMT conduit and a box or enclosure.   

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-25501 (elbows)
  • UL File No. E-19189 (pulling elbows)

Design features

Elbows:

  • Curvature of the conduit is used to fit specific locations and/or make turns or change directions
  • 1/2" to 4" trade sizes
  • Concrete tight when taped

Pulling elbows:

  • Removable cover and gasket facilitate wire pulling

Standard materials

  • Elbows – steel with zinc plating
  • Pulling elbows – zinc die cast
productfamily.specification
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1-1/4"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1-1/4"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 2"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 2"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 2-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 2-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 3"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 3-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3-1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 4"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 4"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1/2"
Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink