KnowledgeSearch
Conduit Seals

ES Explosionproof Conduit Sealing Hub and TSC Epoxy Sealing Compound

ES explosionproof sealing hubs from Eaton's Crouse-Hinds Division are used to seal vertical conduit risers at switchgear and motor control centers, sheet metal structures or cast boxes and enclosures.  When used with TSC sealing compound, ES hubs can seal horizontal conduit runs at enclosures.

TSC epoxy sealing compound is a two-part epoxy sealing compound that may be used to seal ES sealing hubs.  It is quick and easy to measure, mix and install.  The compound is kneaded until a uniform color is obtained.  It is then packed around the conductors to effectively seal the cable.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30

Standard materials

  • Feraloy iron alloy with electrogalvanized finish
productfamily.specification
Eaton Crouse-Hinds series ES sealing hub, 4" female hub size, 5" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 4" female hub size, 5" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 5" female hub size, 6" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 3" female hub size, 4" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 3" female hub size, 4" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 1/2" female hub size, 1" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 1/2" female hub size, 1" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 3/4" female hub size, 1" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 3/4" female hub size, 1" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 1" female hub size, 1-1/2" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 1" female hub size, 1-1/2" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 1-1/4" female hub size, 2" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 1-1/4" female hub size, 2" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 1-1/2" female hub size, 2" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 1-1/2" female hub size, 2" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Eaton Crouse-Hinds series ES sealing hub, 2" female hub size, 2-1/2" male hub size, Feraloy iron alloy
Eaton Crouse-Hinds series ES sealing hub, 2" female hub size, 2-1/2" male hub size, Feraloy iron alloy, Sealing gasket and locknut
Compare products ()
Highlight differences
Show only differences
Hide blank features