KnowledgeSearch
Rigid-IMC

Grounding Bushings - Rigid-IMC

Crouse-Hinds series grounding bushings are used with threaded and threadless rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Certifications and compliances

NEC and CEC

  • UL and cUL Listed
  • UL File No. E-6225

Design features

  • Resilient plastic liner resists corrosion, chemicals and temperature extremes
  • Threaded or threadless
  • 105° or 150° rated

Standard materials

  • Body – malleable iron or zinc die cast
  • Insuliner – ULTEM1000

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1/2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 5"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 6"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 3/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 2-1/2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 3"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 3-1/2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 5"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 5"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 5"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 6"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 6"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1/2"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 3/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 3/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 1"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/4"
Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink