KnowledgeSearch
Rigid-IMC

Locknuts, Nipples, Washers, Reducers and Plugs - Rigid-IMC

Crouse-Hinds series locknuts, nipples, washers, reducers and plugs are used with rigid/IMC conduit:

  • To secure conduit to an outlet box or enclosure
  • To join enclosures or conduit bodies together
  • To reduce the threaded opening on conduit bodies and female threaded fittings
  • To plug an unused threaded conduit opening

Certifications and compliances

NEC and CEC

  • UL and cUL Listed for select models – download catalog pages in resource section for full details

Design features

  • Sealing locknuts designed for use with raintight, watertight and oiltight enclosures, NEMA 2, 3, 3R, 4 and 12
  • Sealing locknuts can be used with either sheet metal or standard cast metal boxes
  • Rigid conduit nipples feature NPT threads with end cap on each end
  • Rigid conduit nipples available from close to 12” to suit customer applications
  • Push plugs and snap-in blanks are used to plug knockouts in steel boxes and enclosures
  • Reducers have smooth pulling surface to protect conductors
  • Plugs are available with recessed or square heads and feature clean, tapered threads
productfamily.specification
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 10", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 10"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 12", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 12"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 2", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 304 stainless steel, 1" x 2"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x 2"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 2"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 2-1/2", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 2-1/2"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 3", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 304 stainless steel, 1" x 3"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x 3"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 3"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 3-1/2"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 4", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x 4"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 4"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 5", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 5"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 6", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 6"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 8", Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 8"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x CLOSE, Galvanized
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 304 stainless steel, 1" x CLOSE
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x CLOSE
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x CLOSE
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1-1/4" x 10"
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1-1/4" x 12"
Compare products ()
Highlight differences
Show only differences
Hide blank features