Liquidtight

Non-metallic Liquidtight Fittings

Crouse-Hinds series non-metallic liquidtight conduit fittings are for use with non-metallic, Type B liquidtight conduit to terminate and seal conduit to a liquidtight, oiltight or raintight box or enclosure.

Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
  • UL standards: 514B, 467
  • cUL standard: C22.2 No. 18F
  • UL File No. E-19189

Design features

  • Liquidtight, raintight, oiltight for protection and long life in wet, dusty and corrosive environments
  • Hex shaped gland nut allows for easy wrenching, providing a fast, tight installation
  • Suitable for wet locations
  • Reusable, long ferrule prevents pull-out and tight bend conduit pop-out
  • Furnished with locknut and sealing ring
  • Third party certified
  • Available in straight and 90° configurations
  • Available in sizes 3/8” to 2”
  • Available in black or gray color

Standard materials

  • Body – nylon
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel
productfamily.specification
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 1"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 1"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 1-1/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1-1/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1-1/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 1-1/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 1-1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1-1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1-1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 1-1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 3/8"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 3/8"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 3/8"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 3/8"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 1/2"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, 90° angle, Nylon, 3/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 3/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 3/4"
Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, Straight, Nylon, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink