KnowledgeSearch
EMT

Push-in Raintight Connectors and Couplings - EMT

Fast installation with no disassembly required!  Crouse-Hinds series push-in raintight EMT connectors and couplings simply push onto the EMT conduit without the use of any tools or additional labor.  Used in raintight environments to join EMT conduit to a box or enclosure, or to couple two ends of EMT conduit.  The design prevents water seepage into the conduit, box or enclosure.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132
  • Concrete tight
  • Raintight

Design features

  • Fast installation; fittings push onto the EMT conduit without the use of any tools or additional labor
  • No disassembly required
  • Available in 1/2” and 3/4” trade sizes for both connectors and couplings
  • Available in insulated and non-insulated versions to meet customer preference
  • Patented design

Standard materials

  • Body – zinc die cast, natural
  • Gasket – neoprene

Videos

productfamily.specification
Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Insulated, Zinc die cast, 1/2"
Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Insulated, Zinc die cast, 3/4"
Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Non-insulated, Zinc die cast, 1/2"
Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Non-insulated, Zinc die cast, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink