KnowledgeSearch
EMT

Raintight Connectors and Couplings - EMT

Crouse-Hinds series raintight EMT connectors and couplings are used in raintight environments to join EMT conduit to a box or enclosure, or to couple two ends of EMT conduit.  The design prevents water seepage into the conduit, box or enclosure.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132
  • Concrete tight
  • Raintight

Design features

  • All steel construction with zinc electroplate finish provides for durable corrosion resistance
  • Flat surface on gland nut provides smooth, flat surface for easy wrenching
  • Distinct black gland nut provides quick raintight identification
  • Integral gasketed compression ring secures and seals for reliable installation
  • Interior shoulder conduit stop provides positive seating of conduit inside the body
  • Gasket on male threads of box connector seals installation for raintight connection between the box and the connector
  • Available in insulated and non-insulated versions to meet any customer preference
  • Angled teeth on locknut for secure bite into enclosure
  • Extruded locknut with shoulder provides more threads for more secure installation
  • Concrete tight
  • Threadless

Standard materials

  • Zinc plated steel

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 2-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1-1/4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 3-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 3"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 2-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1-1/2"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1-1/4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 3/4"
Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink