KnowledgeSearch
Service Entrance and Grounding

Service Entrance Connectors, Elbows and Straps

Crouse-Hinds series service entrance elbows and connectors are used to connect service entrance cables to a box or an enclosure.  Service entrance straps are used to fasten SE and USE type cable securely to a wall without damage to the cable jacket or the cable itself.

Certifications and compliances

Service entrance elbows:

  • UL Listed
  • cUL Listed

Service entrance cable connectors:

  • UL Listed

Service entrance watertight cable connectors:

  • UL Listed
  • CSA Listed

Design features

  • Used for sealing and terminating oval type SE or USE cable to a threaded entry of a watertight box or enclosure

Standard materials

  • Elbow – aluminum
  • Connector – zinc die cast
  • Strap – stamped steel, zinc plated
productfamily.specification
Eaton Crouse-Hinds series service entrance cable connector, 12-3 cable opening, Zinc die cast, Watertight, 3/4"
Eaton Crouse-Hinds series service entrance cable connector, 12-2 cable opening, Zinc die cast, Watertight, 1/2"
Eaton Crouse-Hinds series service entrance cable connector, 0.850-1.540" cable opening, Zinc die cast, Watertight, 2", SE cable 3 #4/0
Eaton Crouse-Hinds series service entrance cable connector, 0.850-1.540" cable opening, Zinc die cast, Watertight, 2"
Eaton Crouse-Hinds series service entrance cable connector, 0.830-1.415" cable opening, Zinc die cast, Watertight, 2"
Eaton Crouse-Hinds series service entrance cable connector, 0.705-1.235" cable opening, Zinc die cast, Watertight, 2"
Eaton Crouse-Hinds series service entrance cable connector, 0.705-1.195" cable opening, Zinc die cast, Watertight, 2"
Eaton Crouse-Hinds series service entrance cable connector, 0.740-1.235" cable opening, Zinc die cast, Watertight, 1-1/2"
Eaton Crouse-Hinds series service entrance cable connector, 0.510-0.850" cable opening, Zinc die cast, Watertight, 1-1/4"
Eaton Crouse-Hinds series service entrance cable connector, 0.570-0.940" cable opening, Zinc die cast, Watertight, 1-1/4"
Eaton Crouse-Hinds series service entrance cable connector, 0.660-1.120" cable opening, Zinc die cast, Watertight, 1-1/4"
Eaton Crouse-Hinds series service entrance cable connector, 0.440-0.700" cable opening, Zinc die cast, Watertight, 1"
Eaton Crouse-Hinds series service entrance cable connector, 0.500-0.800" cable opening, Zinc die cast, Watertight, 1"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink