KnowledgeSearch
Service Entrance and Grounding

Service Entrance Grounding Clamps, Grounding Lugs, and Bonding Bridges

Crouse-Hinds series ground clamps are used to connect wires or conductors for grounding.  Lay-in grounding lugs are designed for quick and easy installation and are used to bond wires and surfaces in grounding applications.  Our intersystem bonding bridge provides reliable intersystem bonding between power and communication grounding systems in commercial and residential applications.

Certifications and compliances

NEC/CEC:

  • UL and CSA Listed for select models – download catalog pages in resource section for full details

Design features

Grounding clamps:

  • Pressure bar swings 360° for easy alignment

Grounding lugs:

  • Available in either aluminum or copper material to suit customer specification
  • Heavy duty plated slotted or hex head screw for easy installation
  • Each lug accepts a range of cable sizes

Bonding bridges:

  • For use in residential and commercial applications
  • Can ground up to four systems to a single location
  • Available in either zinc alloy or copper alloy material
  • Snap-on plastic cover provides easy installation and protects from the elements
  • Rated for use with solid and stranded copper conductors

Standard materials

  • Zinc die cast or copper
productfamily.specification
Eaton Crouse-Hinds series ground clamp, 5/8" clamping range, Copper alloy, Ground rod for direct burial
Eaton Crouse-Hinds series ground clamp, 3/4" clamping range, Copper alloy, Ground rod for direct burial
Eaton Crouse-Hinds series ground clamp, 1/2" clamping range, Copper alloy, Regular for direct burial
Eaton Crouse-Hinds series ground clamp, 2-1/2"-4" clamping range, Copper alloy, Bare wire
Eaton Crouse-Hinds series ground clamp, 1-1/4"-2" clamping range, Copper alloy, Bare wire
Eaton Crouse-Hinds series ground clamp, 1/2"-1" clamping range, Copper alloy, Bare wire
Eaton Crouse-Hinds series ground clamp, Rigid/IMC, 1/2"-1" clamping range, Copper alloy, 360 degree swivel
Eaton Crouse-Hinds series ground clamp, Rigid/IMC, 1/2"-1" clamping range, Copper alloy, Rigid clamp
Eaton Crouse-Hinds series ground clamp, 1/2"-1" clamping range, Copper alloy, Bronze screw direct burial
Eaton Crouse-Hinds series ground clamp, AC/MC, 1/2"-1" clamping range, Copper alloy, Bronze screw direct burial
Eaton Crouse-Hinds series ground clamp, 1/2", 3/4", 1" clamping range, #8-2 AWG lug conductor range, Bronze plated
Eaton Crouse-Hinds series ground clamp, 1/2", 3/4", 1" clamping range, #8-2 AWG lug conductor range, Zinc die cast
Compare products ()
Highlight differences
Show only differences
Hide blank features