KnowledgeSearch
Service Entrance and Grounding

Service Entrance Heads/Caps

Service entrance caps from Eaton's Crouse-Hinds Division are used in overhead service entrance to connect cables to a box or an enclosure.

Certifications and compliances

NEC and CEC

  • UL Listed
  • cUL Listed

Design features

  • Available in clamp type, set screw, threaded and mast type styles
  • Available knockouts in covers allow use with variety of sizes and numbers of wires
  • Simple construction and easy assembly
  • Consists of only two pieces, plus the insulating knockout cover
  • Easy to install

Standard materials

  • Aluminum
productfamily.specification
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1/2", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 4", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 3/4", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1-1/4", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1-1/2", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 2", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 2-1/2", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 3", Clamp type
Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 3-1/2", Clamp type
Eaton Crouse-Hinds series EHMT service entrance cap, Aluminum die cast, 1-1/4"-2", Mast type
Eaton Crouse-Hinds series EHMT service entrance cap, Aluminum die cast, 2"-2-1/2", Mast type
Eaton Crouse-Hinds series EHSS service entrance cap, Aluminum die cast, 1", Set screw type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 4", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 3/4", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 1", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 1-1/4", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 1-1/2", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 2", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 2-1/2", Threaded type
Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 3", Threaded type
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink