Rigid-IMC

Stainless Steel Threaded Conduit - Rigid-IMC

Stainless steel threaded conduit and radius elbows from Eaton's Crouse-Hinds Division are polished to a bright finish to further increase corrosion resistance and provide enhanced aesthetic appearance.

Certifications and compliances

NEC and CEC

  • UL and cUL Listed

Design features

  • Conduit provided in 10’ lengths with coupling attached and color-coded thread protector for the opposite end
  • Custom sizes are also available – please consult factory
productfamily.specification
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 1"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1-1/2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 1-1/2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1/2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 1/2"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 3/4"
Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 316 stainless steel, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features