KnowledgeSearch
EMT

Straps, Clamps, and Clampbacks - EMT

Crouse-Hinds series clampbacks provide space between EMT conduit and the mounting surface.  Straps and clamps secure and support EMT conduit to the mounting surface.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-184283

Design features

  • Clampbacks are available in 1/2" to 6" trade sizes
  • Straps and clamps are available in 1/2" to 4" trade sizes

Standard materials

  • Clampbacks – stamped steel: 1/2” to 1-1/2”; malleable iron: 2” to 6”
  • Clamps – malleable iron or steel
  • Nailing straps – cast steel or stamped steel
productfamily.specification
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 5"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 6"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 6"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 3/4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 3/4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1-1/4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1-1/4"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Stamped steel, 1-1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1-1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 2-1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 2-1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 3"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 3"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, 3-1/2"
Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 3-1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink