KnowledgeSearch
夹具挂钩和杆子

Ball or Cushion Hazardous Area Flexible Fixture Hangers

Designed for use with pendant mount industrial or Class I, Division 2 light fixtures, AHG, ARB, UNJ and UNJC flexible fixture hangers from Eaton's Crouse-Hinds Division connect to a conduit hub or the hub cover of a supporting conduit fitting.  The ball or cushion type support allows the light fixture to swing in any direction.  

Certifications and compliances

  • Class I, Division 2
  • Class II, Division 2 (AHG only)
  • Class III (AHG only)
  • Wet locations (AHG only)
  • NEMA 3, 3R (AHG only)

Design features

AHG:

  • Cushion support for conduit stem is a universal joint permitting fixture to swing through an angle of 8° in any direction from the perpendicular
  • Neoprene diaphragm gasket excludes moisture and dirt from both luminaire and conduit system
  • Luminaire maximum weight – 4 to 30 lbs.
     

UNJ/UNJC:

  • Supporting nipple, ball or cushion type, is a universal joint permitting luminaires to swing through an angle of 20° in any direction from the perpendicular
  • Luminaire maximum weights – cushion type: 6 to 48 lbs.; ball type: 125 lbs.


ARB:

  • Available in two styles – one for direct attachment to GRF cast outlet boxes by four screws, the other for direct attachment to 4” octagonal stamped steel outlet boxes by two screws
  • Both styles available with ball or cushion support for conduit stem to permit fixture swing in any direction; ball type provides 11° swing, cushion type 8° swing from the perpendicular
  • Luminaire maximum weights – cushion type: 4 to 30 lbs.; ball type: 125 lbs.

Standard materials

Body and nipple:

  • AHG – copper-free aluminum; Feraloy iron alloy available upon request
  • UNJ/UNJC – malleable iron with electrogalvanized and aluminum acrylic paint
  • ARB – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint

Clamp:

  • UNJ/UNJC – copper-free aluminum

Mounting plate:

  • ARB – Feraloy iron alloy for GRF boxes; sheet steel for 4" outlet boxes
productfamily.specification
Eaton Crouse-Hinds series AHG flexible fixture hanger, 4-16 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4" nipple size, Cushion type
Eaton Crouse-Hinds series AHG flexible fixture hanger, 4-16 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, 3/4" nipple size, Cushion type
Eaton Crouse-Hinds series AHG flexible fixture hanger, 16-30 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4" nipple size, Cushion type
Eaton Crouse-Hinds series AHG flexible fixture hanger, 16-30 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, 3/4" nipple size, Cushion type
Eaton Crouse-Hinds series ARB flexible fixture hanger, 8-16 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF, VXF and 4" outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 16-30 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF and VXF outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 16-30 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Vaportight with neoprene diaphragm, Cushion type
Eaton Crouse-Hinds series ARB flexible fixture hanger, 60 lb, 3/4" luminaire stem size, Feraloy iron alloy, For pendant mount, Ball type, Used with GRF, VXF and 4" outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 60 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Ball type, Used with GRF, VXF and 4" outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Surface mount, For pendant mount, Ball type, Used with GRF and VXF outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Surface mount, For pendant mount, Ball type, Used with GRF and VXF outlet boxes
Eaton Crouse-Hinds series ARB flexible fixture hanger, 4-8 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF and VXF outlet boxes
Eaton Crouse-Hinds series UNJ flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount, 1/2" nipple size, Ball type
Eaton Crouse-Hinds series UNJ flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Ball type
Eaton Crouse-Hinds series UNJC flexible fixture hanger, 12-24 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Cushion type
Eaton Crouse-Hinds series UNJC flexible fixture hanger, 24-48 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, 3/4" nipple size, Cushion type
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink