KnowledgeSearch
夹具挂钩和杆子

GUA Explosionproof Conduit Outlet Boxes with Hanger Covers

Crouse-Hinds series GUA explosionproof conduit outlet boxes with hanger covers are used with fixture canopies, union hub and nipple covers for mounting Crouse-Hinds Class I, Division 1 light fixtures.

Certifications and compliances

NEC/CEC

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • A threaded cover opening in the side of the canopy permits access to the interior for making splices or taps
  • The fixture with its conduit stem and canopy is wired before installation, which eliminates wire twisting when the canopy is screwed into the outlet body
  • Union hub covers permit the cover to be screwed into the body without twisting wire leads
  • All covers have set screws to lock the conduit stem or EC flexible fixture support firmly to the cover

Standard materials

Outlet bodies:

  • GUA – Feraloy iron alloy
  • GUFX – copper-free aluminum

Fixture hanger covers:

  • GUA068 – Feraloy iron alloy
  • GUA0687, GUA0672 – copper-free aluminum
productfamily.specification
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, B shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, B shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, B shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, B shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, C shape, 1/2"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, C shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, C shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, C shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, C shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, D shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, D shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, D shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, D shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, L shape, 1/2"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, L shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, L shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, L shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, L shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, T shape, 1/2"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, T shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, T shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, T shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, T shape, 1"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, X shape, 1/2"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, X shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Copper-free aluminum, X shape, 3/4"
Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, X shape, 1"
Eaton Crouse-Hinds series GUFX conduit outlet body, Copper-free aluminum, X shape, 1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features