KnowledgeSearch
夹具挂钩和杆子

Sway Adapters

Crouse-Hinds series sway adapters install quickly and easily to pendant mounted fixtures and compensate for shocks and motion due to movements, vibration or other sources by allowing for lateral movement up to 45 degrees.  The sway adapter is finished with a white paint and is designed for use with 1/2” conduit stems and has 3/8” male threads.

Certifications and compliances

  • UL1598
  • Suitable for dry locations

Standard materials

  • Sheet steel with white paint finish
productfamily.specification
Eaton Crouse-Hinds series sway adapter, Sheet steel, 1/2" conduit stem (male thread is 3/8")
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink