KnowledgeSearch
夹具挂钩和杆子

UNE and UNH Hazardous Area Flexible Fixture Hooks

Crouse-Hinds series UNE, UNH and UNHC flexible luminaire hangers provide a simple, inexpensive and quick disconnect method for hanging pendant mount light fixtures.  They permit free swing in any direction to prevent damage to the fixture stem, and the cushion style hangers provide additional protection from vibration to prolong lamp life.  Certified for use in Class I, Division 2 hazardous areas.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D

Design features

  • Female hooks and loops are used with rigid conduit luminaire stems to suspend luminaires; they may also be used with male hooks and loops, threaded into a conduit outlet hub
  • All hooks and loops are provided with openings for passage of luminaire wires; luminaire, conduit stem and hook or loop can be assembled and wired at the work bench; the assembly is then hung on the fixed hook and connection made
  • For ease of relamping and maintenance, the outlet fitting can be equipped with an attachment plug receptacle cover and a matching plug cap used with the luminaire assembly; for permanent wiring, a wire hole cover may be used

Standard materials

  • Malleable iron or copper-free aluminum
productfamily.specification
Eaton Crouse-Hinds series UNE flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNE flexible fixture hanger, Male, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNE flexible fixture hanger, Female, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNE flexible fixture hanger, Male, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Male, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 1/2" luminaire stem size, Copper-free aluminum, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Male, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount
Eaton Crouse-Hinds series UNH flexible fixture hanger, Male, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount, Retention screw
Eaton Crouse-Hinds series UNHC flexible fixture hanger, Female, 24-48 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, Cushion type
Eaton Crouse-Hinds series UNHC flexible fixture hanger, Female, 48-64 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, Cushion type
Eaton Crouse-Hinds series UNHC flexible fixture hanger, 48-64 lb, Copper-free aluminum, Pendant mount
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink