The Crouse-Hinds series V-Spring telescoping safety light pole increases safety and decreases labor costs associated with lighting installation and routine maintenance. Its innovative design allows for all work to safely take place on the platform or walkway, eliminating the need for portable ladders and fall protection equipment. Applications include:
Environmental ratings:
Vibration:
Simple vertical travel
Spring assist
Simple operation and easy fixture orientation
Designed for harsh and hazardous environments
Fully assembled and wired
Light pole options:
Compression spring:
Hardware:
Cable:
Weather cover: