燃料计量和管理

Fuel measurement computer

Eaton’s digital fuel gauging computer reads digital fuel probes, compensators and densitometers for highly accurate fuel quantity and temperature calculations. It also interfaces with the refueling panel and automatically controls aircraft refueling.

Software
DO-178B
Max Probes
48
Weight
3.5 lbs max

核心功能

  • Monitors probe temperature and water sensing
  • Self-healing algorithm 
  • Dual channel
  • Reads calibration data stored on probes to eliminate dry capacitance, stray capacitance and analog conversion errors
  • Certified per AC 25.981-1C
  • Dry side tank wall mountable 
productfamily.specification
productfamily.downloadlink
X
Download Close
Contact us