Bussmann 系列快速熔断器附件

伊顿 Bussmann 系列快速熔断器支持件、底座和微动开关经过专门设计,以与快速熔断器配合使用。

各种熔断器支持件和底座

伊顿 Bussmann 系列熔断器提供多种熔断器底座和支持件,可帮助您精简供应商,简化采购流程。

可提供微动开关

伊顿 Bussmann 系列快速熔断器用微动开关可让您轻松识别熔断状态,帮助降低维护成本。

专门的熔断器应用工程师团队

我们的专业熔断器现场应用工程师团队会根据您的具体用途,尽心地帮助您选择合适的熔断器,确保以更好的熔断器保护解决方案来保护您的应用。
productfamily.specification

Bussmann 系列快速熔断器附件

单击下面的链接,访问 Bussmann 系列快速熔断器产品的技术信息。
Eaton Bussmann series high speed microswitch, 1000V, 2A, Non Indicating, Fuse Accessory
Microswitch, high speed, 2 A, AC 250 V, IEC
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type T indicator, 6.3 x 0.8 lug dimensions, Fuse Accessory, Special
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K2, Fuse Accessory
Eaton Bussmann series high speed microswitch, Adapter, Fuse Accessory
Eaton Bussmann series high speed microswitch,Adapter, Fuse Accessory, 700V (UL), 690V (IEC)
Eaton Bussmann series high speed microswitch, 5A, With Indicator, Fuse Accessory
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K2, Fuse Accessory, 700V (UL), 690V (IEC)
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, type T indicator, 6.3 x 0.8 lug dimensions, 700V (UL), 690V (IEC), Fuse Accessory
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, type T indicator, 6.3 x 0.8 lug dimensions, Fuse Accessory, 700V (UL), 690V (IEC)
Eaton Bussmann series high speed microswitch, 700V (UL), 690V (IEC), 2A, Non Indicating, Fuse Accessory, 2.80 mm X 0.50 mm Lug
Eaton Bussmann series high speed microswitch, 700V (UL), 690V (IEC), 5A, With Indicator, FuseAccessory, 2.80 mm X 0.50 mm Lug
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K1, 700V (UL), 690V (IEC), Fuse Accessory
Eaton Bussmann series high speed fuse base, 1000V, 400A, fixed centre fuse base (80mm)
Eaton Bussmann series high speed fuse base, 690V, 200A, fixed centre fuse base (80mm)
Eaton Bussmann series high speed fuse base, 1000 Vac/Vdc, 630A, fixed centre fuse base (80mm)
Eaton Bussmann series high speed fuse base, 1000 Vac/Vdc, 1250A, fixed centre fuse base (80mm)
Eaton Bussmann series high speed fuse base, 1400 Vac/Vdc, 630A, fixed centre fuse base (110mm)
Eaton Bussmann series high speed fuse base, 1400 Vac/Vdc, 1250A, fixed centre fuse base (110mm)
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, 6.3 x 0.8 lug dimensions, with diode, Fuse Accessory
Eaton Bussmann series high speed microswitch, 2 A 250Va, 0.25A 250 Vdc
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K1, Fuse Accessory, 700V (UL), 690V (IEC)
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, Dual, 6.3 x 0.8 lug dimensions, Fuse Accessory, Gold
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, Dual, 6.3 x 0.8 lug dimensions, Fuse Accessory
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, 6.3 x 0.8 lug dimensions, Enhanced dielectric strength, Fuse Accessory
Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, 6.3 x 0.8 lug dimensions, 0.25 A, DC 250 V, Special mounting, Fuse Accessory
Trip indicator accessory, high speed, BS, pair T1 and T2
Trip indicator accessory, high speed, BS, ET/LET fixing pack
Trip indicator, high speed, AC 450 V, BS88, 8 x 46 mm, with indicator
Trip indicator kit, high speed, 1.5 A, AC 250 V, BS, with indicator, add-on type
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题