Bussmann 系列快速圆帽式熔断器

伊顿 Bussmann 系列圆柱型快速熔断器可用于保护交流和直流驱动器、电源转换器/整流器和变速驱动器。提供 gR 和 aR 使用类别

额定电流
0.25 至 100 A
额定电压
2000 V a.c./1000 V d.c.及以下
使用类别
aR 和 gR

提供可选的撞击装置

伊顿 Bussmann 系列圆柱型快速熔断器配备撞击装置,用于远程监控熔断器,以在需要时快速更换,节省维护成本。

兼容的模数化熔断器支持件

伊顿 Bussmann 系列圆柱型快速熔断器与伊顿 Bussmann 系列模数化熔断器支持件兼容。

IEC 和 UL 认证产品

伊顿 Bussmann 系列圆柱型快速熔断器符合北美和 IEC 地区的标准。

专门的熔断器应用工程师团队

我们的专业熔断器现场应用工程师团队会根据您的具体用途,尽心地帮助您选择合适的熔断器,确保以更好的熔断器保护解决方案来保护您的应用。
productfamily.specification

Bussmann 系列圆柱型快速熔断器

单击下面的链接,访问 Bussmann 系列圆柱型快速熔断器产品的技术信息。
Eaton Bussmann series FWA high speed fuse, 1000A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 1000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 600 Vac, 700 Vdc (6-25A), 600 Vac (30-32A), 100A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 10A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 1200A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 125A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Fuse-link, high speed, 12 A, AC 150 V, DC 150 V, 10 x 38 mm, aR, UL
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 1500A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 150A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 15A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 2000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 500V, 200A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500V, 20A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 225A, None, High speed fuse
Eaton Bussmann series FWA high speed fuse, 500V, 2500A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac, 500 Vdc, 250A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500V, 25A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 3000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 300A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 30A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500V, 350A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac, 500 Vdc, 35A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 4000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 400A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 40A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac, 500 Vdc, 45A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 500A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 50A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 5A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
Eaton Bussmann series FWA high speed fuse, 500V, 600A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题